(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
SK0311S |
SK3241S |
SK3481S |
SK4441S |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Set Content (Point) |
Insertion Angle (mm) |
Mass (g) |
---|---|---|---|---|---|---|---|---|
฿ 31,987.00 ฿ 25,589.60 |
TOOL SET(CASE) | 1 Piece(s) | 11 Day(s) | 31 | - | 9,500 | ||
฿ 20,834.00 ฿ 16,667.20 |
TOOL SET(CASE) | 1 Piece(s) | 11 Day(s) | 24 | 9.5 | 5,500 | ||
฿ 34,526.75 |
TOOL SET(CASE) | 1 Piece(s) | 5 Day(s) | 48 | 9.5 | 11,000 | ||
฿ 42,447.00 ฿ 33,957.60 |
MAINTENANCE TOOL SET | 1 Piece(s) | 11 Day(s) | 44 | 12.7 | - |
· Features a stylish metal case with flip-top lid.
· Holders are not included in the number of kitted items.
Part Number |
---|
SK0311S |
SK3241S |
SK3481S |
SK4441S |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Set Content (Point) |
Insertion Angle (mm) |
Mass (g) |
---|---|---|---|---|---|---|---|---|
฿ 31,987.00 ฿ 25,589.60 |
TOOL SET(CASE) | 1 Piece(s) | 11 Day(s) | 31 | - | 9,500 | ||
฿ 20,834.00 ฿ 16,667.20 |
TOOL SET(CASE) | 1 Piece(s) | 11 Day(s) | 24 | 9.5 | 5,500 | ||
฿ 34,526.75 |
TOOL SET(CASE) | 1 Piece(s) | 5 Day(s) | 48 | 9.5 | 11,000 | ||
฿ 42,447.00 ฿ 33,957.60 |
MAINTENANCE TOOL SET | 1 Piece(s) | 11 Day(s) | 44 | 12.7 | - |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
Number of kitted items: 31 | 9.5 kg |
Used case | EK-3 |
Set contents item name | Part number |
Box End Wrench (45° × 6° Long) | M5-1012, 1113, 1214, 1417, 1921, 2224 |
Open End Wrench | S2-0810, 1012, 1113, 1214, 1417, 1719 |
Plastic Grip Screwdriver (Flat) | D1M2-5, 6, 8 |
Plastic Grip Screwdriver (Cross) | D1P2-1, 2, 3 |
Heavy Duty Screwdriver (Flat) | FD-250 |
Plastic Grip Stubby Screwdriver (Flat/Cross) | D1MS-6, D1PS-2 |
Baby Screwdriver (Flat/Cross) | BAD-75, 0 |
Monkey Wrench | WMA-200, 300 |
Combination Pliers (Soft Grip) | PJ-200 |
Heavy Duty Waterpump Pliers | WPD1-250 |
Needle Nose Pliers | PSL-150 |
Diagonal Cutting Pliers | PN1-150 |
Combination Hammer | UD7-10 |
File Half-Round | FIS-100HM |
Open End Wrench Holder | EHS-1 |
Number of kitted items: 24 | 5.5 kg |
Used case | EK-5 |
Set contents item name | Part number |
9.5‑sq. Socket (6 pt.) | B3-08, 10, 12, 13, 14, 17, 19 |
9.5‑sq. Ratchet Handle | BR3E |
9.5‑sq. Extension Bar | BE3-150 |
Box End Wrench (45° × 6° Long) | M5-1012, 1417, 1719 |
Open End Wrench | S2-0810, 1012, 1214, 1417 |
Plastic Grip Screwdriver (Flat) | D1M2-6 |
Plastic Grip Screwdriver (Cross) | D1P2-1, 2 |
Baby Screwdriver (Cross) | BAD-0 |
Monkey Wrench | WMA-250 |
Combination Pliers (Soft Grip) | PJ-200 |
Needle Nose Pliers | PSL-150 |
Combination Hammer | UD7-10 |
9.5‑sq. Socket Holder | EHB310 |
Number of kitted items: 48 | 11 kg |
Used case | EK-3 |
Set contents item name | Part number |
9.5‑sq. Socket (6 pt.) | B3- 055, 07, 08, 10, 11, 12, 13, 14, 17, 19, 21, 22 |
9.5‑sq. Spark Plug Wrench | B3A-16SP |
9.5‑sq. Ratchet Handle | BR3E |
9.5‑sq. Extension Bar | BE3-075, 150 |
9.5‑sq. Spinner Handle | BS3E |
Box End Wrench (45° × 6° Long) | M5-1012, 1113, 1214 1417, 1921, 2224 |
Open End Wrench | S2-0810, 1012, 1113, 1214, 1417, 1719 |
Plastic Grip Screwdriver (Flat) | D1M2-5, 6, 8 |
Plastic Grip Screwdriver (Cross) | D1P2-1, 2, 3 |
Heavy Duty Screwdriver (Flat) | FD-250 |
Plastic Grip Stubby Screwdriver (Flat/Cross) | D1MS-6, D1PS-2 |
Baby Screwdriver (Flat/Cross) | BAD-75, 0 |
Monkey Wrench | WMA-200, 300 |
Combination Pliers (Soft Grip) | PJ-200 |
Heavy Duty Waterpump Pliers | WPD1-250 |
Needle Nose Pliers | PSL-150 |
Diagonal Cutting Pliers | PN1-150 |
Combination Hammer | UD7-10 |
File Half-Round | FIS-100HM |
Open End Wrench Holder | EHS-1 |
Number of kitted items: 44 | 12 kg |
Used case | EK-3 |
Set contents item name | Part number |
12.7‑sq. Socket (6 pt.) | B4-10, 12, 13, 14, 17, 19, 21, 22, 24 |
12.7‑sq. Spark Plug Wrench | B4A-16P |
12.7‑sq. Ratchet Handle | BR4E |
12.7‑sq. Extension Bar | BE4-150 |
12.7‑sq. Spinner Handle | BS4E |
Box End Wrench (45° × 6° Long) | M5-1012, 1113, 1214, 1417, 1921, 2224 |
Open End Wrench | S2-0810, 1012, 1113, 1214, 1417, 1719 |
Plastic Grip Screwdriver (Flat) | D1M2-5, 6, 8 |
Plastic Grip Screwdriver (Cross) | D1P2-1, 2, 3 |
Heavy Duty Screwdriver (Flat) | FD-250 |
Plastic Grip Stubby Screwdriver (Flat/Cross) | D1MS-6, D1PS-2 |
Baby Screwdriver (Flat/Cross) | BAD-75, 0 |
Monkey Wrench | WMA-200, 300 |
Combination Pliers (Soft Grip) | PJ-200 |
Heavy Duty Waterpump Pliers | WPD1-250 |
Needle Nose Pliers | PSL-150 |
Diagonal Cutting Pliers | PN1-150 |
Combination Hammer | UD7-10 |
File Half-Round | FIS-100HM |
Open End Wrench Holder | EHS-1 |
How can we improve?
How can we improve?