1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

12.7-Sq. Angle Impact Wrench (Composite Type)

HANDTOOL

12.7-Sq. Angle Impact Wrench (Composite Type)
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 30,945.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· An angle-type impact wrench that combines the high power of an impact wrench with the compact size of an air ratchet.
· Weight reduced by using an aluminum hammer case and composite material (specially reinforced resin).
· Thin heads ideal for work in narrow spaces.
· Realizes a maximum torque of 250 N·m not achievable with an air ratchet.
· Forward- and reverse-rotation switch is ring-shaped for improved operability.
· 2-stage adjustment is possible by rotating the regulator clockwise.
· Teasing throttle allows for adjustment of rotational speed by pulling the trigger.
· Safety mechanism developed by KTC prevents pin removal
· Supports the AMBAC system.

Part Number
JAP491 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 30,945.00

฿ 24,756.00

HANDTOOL 1 Piece(s) 11 Day(s)

Loading...

  1. 1

Basic Information

Number Of Rotations(rpm) 3,700 Air Consumption Amount(m³/min) 0.1

Please check the type/dimensions/specifications of the part JAP491 in the 12.7-Sq. Angle Impact Wrench (Composite Type) series.