(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
· A lightweight, environmentally friendly, low-noise, low-air consumption type high-powered pneumatic impact wrench that uses a specially reinforced resin body.
· Realizes high torque with low air pressure. (10% improvement compared to conventional KTC products when measured under low air pressure standards defined by KTC)
· Weight reduced by using an aluminum hammer case and composite material (specially reinforced resin).
· Twin-hammer type that has high power and excellent stability, durability and efficiency.
· 4-stage adjustment is possible by rotating the regulator clockwise.
· Employs a teasing throttle that allows adjustment of rotational speed by pulling the trigger.
· 360° swivel inlet prevents hose from twisting.
· Single-push switching button allows rotation direction to be switched with one hand.
· Safety mechanism developed by KTC prevents pin removal, supports the AMBAC system.
Part Number |
---|
JAP451 |
JAP461 |
JAP651 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Capacity Bolt Diameter (φ/mm) | Number Of Rotations (rpm) | Inner diameter of air hose to use |
---|---|---|---|---|---|---|---|---|
฿ 14,975.00 ฿ 10,846.39 | HANDTOOL | 1 Piece(s) | 1 Day(s) | M16 | 8100 | - | ||
฿ 19,153.34 ฿ 13,874.68 | HANDTOOL | 1 Piece(s) | 1 Day(s) | M22 | 6,800 | 11 mm or more | ||
฿ 27,860.00 ฿ 20,181.78 | HANDTOOL | 1 Piece(s) | 10 Day(s) | - | 5,000 | 11 mm or more |
Loading...
Hammer Type | Twin |
---|
How can we improve?
How can we improve?