Insulated Screwdriver Set [Set Of 4]

Brand :
KTC(KYOTO TOOL)

Caution

    Product Description

    [Features]
    · The product is compliant with EN 60900 (European Union Standards).
    · Can be used with voltages up to 1,000 V AC and 1,500 V DC.
    · A set of 4 (PDEZA-1/2 and MDEZA4/5).

    Handling insulated tools
    Warning
    • Before using this product, thoroughly familiarize yourself with the manufacturer's product instruction manual and operating instructions.
    • High-voltage work may require certain accreditation stipulated under related laws and regulations. Have the work performed by an operator who is qualified to meet these work conditions.
    • Before use, make sure that the power at the place where the work takes place is 1,000 V AC or 1,500 V DC or less.
    • If the areas of the product colored red show signs of wear and the areas colored yellow are exposed, immediately discontinue use.
    • Do not use with any tools other than KTC insulated tools.
    • When using this product, it is recommended to wear protective gear (insulated gloves, insulated shoes, etc.) that have passed certification for this type of equipment.

    *All insulation tools are exempt from repair.
    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    Insulated Screwdriver Set [Set Of 4] | KTC(KYOTO TOOL) | MISUMI Thailand