(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

9.5 sq. Spark Plug Wrench (12 pt.)

9.5 sq. Spark Plug Wrench (12 pt.)

You can add up to 6 items to the comparison list.

Loading...

Specifications of B3A-14SPW

  • Product Type
    Generic Tool
  • Overall Length(mm)
    62
  • Insertion Angle(mm)
    9.5
  • Wrench Flats(mm)
    14
  • Mass(g)
    60
Part Number
B3A-14SPW
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 1,252.00

KTC HANDTOOL 1 Piece(s) 11 Day(s)

Basic Specifications

  • Product Type
    Generic Tool
  • Overall Length(mm)
    62
  • Insertion Angle(mm)
    9.5
  • Wrench Flats(mm)
    14
  • Mass(g)
    60

Product Description

[Features]
· A 12‑pt spark plug wrench with a width across flats of 14 mm and a new shape that is easily distinguished from deep sockets.
· Compatible with 12‑pt type spark plugs used in certain vehicles such as BMW Mini, BMW 1 Series and 3 Series.
· Can also be used with general 6‑pt spark plugs.
· Thin shape with an external diameter of 18.5 mm.
· Includes a magnet to prevent spark plugs from falling away.
· Magnet, power fit

Specifications of B3A-14SPW

  • Product Type
    Generic Tool
  • Overall Length(mm)
    62
  • Insertion Angle(mm)
    9.5
  • Wrench Flats(mm)
    14
  • Mass(g)
    60
Part Number
B3A-14SPW
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 1,252.00

KTC HANDTOOL 1 Piece(s) 11 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1