Band Hold Nippers

Brand :
KTC(KYOTO TOOL)

Caution

    Product Description

    [Features]
    · A tool for cutting resin clamping bands (Width: 2.2 to 4.8 mm; Thickness: 1.0 to 1.5 mm; Length: 300 mm or less).
    · Because the holding part retains the cut end of the clamping band, the cut end does not scatter and the work can be safely conducted.
    · Made entirely from the resin, the blade does not leave protrusions on the cut part of the clamping band unlike the regular iron wire nippers, and prevents injury while working.
    · Resin-only blade

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    Band Hold Nippers | KTC(KYOTO TOOL) | MISUMI Thailand