(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Nepros Master Tool Set [42-Piece Set]

Nepros Master Tool Set [42-Piece Set]

You can add up to 6 items to the comparison list.

Loading...

Details

Specifications of NTX740A

  • Tool Set / Tool Box Only
    Tool Set
  • Tool Box Type
    Steel Tool Box
  • Set Content(Point)
    42
  • Insertion Angle(mm)
    9.5
  • Mass(g)
    13,000
Part Number
NTX740A
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 83,880.00

HANDTOOL 1 Piece(s) 31 Day(s)

Basic Specifications

Product Description

[Features]
· A set of standard Nepros tools equipped with a 90-tooth-gear 9.5‑sq. ratchet handle (NBR390) housed in a next-generation tool box (EKR-103) in a dedicated Nepros color.
· Also includes a naming tool set (NTX740AN) for naming the tools in the set via laser engraving.
Case specifications
● Color:
dark charcoal pearl × silver
● Materials:
· Main body: steel
· Handle: aluminum die casting
● Main body size:
W510 × D275 × H325
● Top part size:
W445 × D225 × H75
● Drawer size:
W420 × D215 × H45 × 2
W420 × D215 × H75 × 1
● Weight:
13 kg
● Accessories:
Top mat × 1, drawer mats × 3, partitions × 3

Specifications of NTX740A

  • Tool Set / Tool Box Only
    Tool Set
  • Tool Box Type
    Steel Tool Box
  • Set Content(Point)
    42
  • Insertion Angle(mm)
    9.5
  • Mass(g)
    13,000
Part Number
NTX740A
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 83,880.00

HANDTOOL 1 Piece(s) 31 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications