1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Air Fine Grinder

AIR FINE GRINDER

Air Fine Grinder
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 17,384.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Easy-grip φ18mm/110g body is ideal for precision for precision grinding.

Part Number
MAG-01 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 17,384.00

฿ 13,907.20

AIR FINE GRINDER 1 Piece(s) Same day

Loading...

  1. 1

Basic Information

Chuck inner diameter(mm) 3 Number of load-free rotations(rpm) 60000 Main Body, Related Products Main Body
Overall Length(mm) 150 Ventilation Rear Hand Type Roll
Max Body Diameter φ(mm) 16 Weight(g) 110 Max Air Consumption(Nm³/min) 0.18
Air Hose Size φ(mm) 4 Air Inlet Thread 1/4-28UNF

Please check the type/dimensions/specifications of the part MAG-01 in the Air Fine Grinder series.