1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Spindle Controller for BM14/BA14

SPINDLE CONTROLLER

Spindle Controller for BM14/BA14
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 72,800.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Supplies flat torque control from low speed to maximum rotation speed of 40,000 rpm. When using BA14, the microcomputer senses and stops the rotation when the air is cut off due to trouble.

Part Number
BP830
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 72,800.00

SPINDLE CONTROLLER 1 Piece(s) Quote

Loading...

  1. 1

Basic Information

Lenght(mm) 260 Weight(g) 1700 Max Rotation Speed(mm-1) 40000
Dimention(mm) 206 hight(mm) 68

Please check the type/dimensions/specifications of the part BP830 in the Spindle Controller for BM14/BA14 series.