1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:30 6/10/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน ตุลาคม 2567 | Notice holiday in October 2024 > คลิก
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Belt Arm

Belt Arm
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 5,900.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Belt arm for Mini Beltsander BS33. Can be mounted with 4~8mm width sand belt.

Part Number
BS1-1
BS1-2
BS1-3SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipBelt Dimensions (Width)
(mm)
Option Belt Arm

฿ 5,900.00

THIN BELT ARM 1 Piece(s) 31 Day(s) 4~6Thin Belt Arm

฿ 6,900.00

STANDARD BELT ARM 1 Piece(s) 7 Day(s) 6~8Standard Belt Arm

฿ 13,400.00

฿ 12,507.56

ANGLE BELT ARM 1 Piece(s) 7 Day(s) 6~8Angle Belt Arm

Loading...

  1. 1

Basic Information

Product Type Related Components Belt Dimensions (Length)(mm) 300