1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Mini Beltsander

MINI BELTSANDER

Mini Beltsander
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 31,850.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

- A compact belt sander which speeds up deburring and chamfering.
- Please use with UC903 (230V) controller.

Part Number
BS33 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 31,850.00

฿ 25,480.00

MINI BELTSANDER 1 Piece(s) Same day

Loading...

  1. 1

Basic Information

Belt Dimensions (Width)(mm) 119 Product Type Main Body Item Belt Dimensions (Length)(mm) 160
Max Speed(min) 777 Weight(g) 440

Please check the type/dimensions/specifications of the part BS33 in the Mini Beltsander series.