1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Abrasive Zirconia Belt【15-20 Pieces Per Package】

Abrasive Zirconia Belt
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 945.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Abrasive belt for Mini Beltsander "BS33". Suitable for grinding aluminium, brass and stainless steel.

Part Number
BT150
BT151
BT152
BT154
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipParticle Size
(#)

฿ 945.00

ABRASIVE ZIRCONIABELT SET 8MM 1 Pack(s)

15 Pieces Per Package

7 Day(s) -

฿ 1,225.00

ABRASIVE ZIRCONIA BELT 8MM 1 Pack(s)

20 Pieces Per Package

7 Day(s) 80

฿ 1,225.00

ABRASIVE ZIRCONIA BELT 8MM 1 Pack(s)

20 Pieces Per Package

7 Day(s) 120

฿ 1,225.00

ABRASIVE ZIRCONIA BELT 8MM 1 Pack(s)

20 Pieces Per Package

7 Day(s) 180

Loading...

  1. 1

Basic Information

Tool Used Electrical and pneumatic tools Width(mm) 8 Length(mm) 300
Abrasive material Zirconia (Z)