1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Electroplated Diamond Dresser (HT901)

DIAMOND PLATED DRESSERS

Electroplated Diamond Dresser (HT901)
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Use for maintenance and molding grindstones and rubber grindstones.

Part Number
HT901 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipOverall Length
(mm)
Height
(mm)
Width
(mm)
Particle Size
(#)
Type

฿ 14,000.00

฿ 11,200.00

DIAMOND PLATED DRESSERS 1 Piece(s) 7 Day(s) 1501530120RV mix

Loading...

  1. 1

Basic Information

Product Type Diamond Dresser Abrasive material Artificial diamond Number of contained in a box 1

Please check the type/dimensions/specifications of the part HT901 in the Electroplated Diamond Dresser series.

Products with similar specification

Part Number
HT902
HT903
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipOverall Length
(mm)
Height
(mm)
Width
(mm)
Particle Size
(#)
Type

฿ 6,440.00

1 Piece(s) Same day 1001025120Flat

฿ 10,804.00

1 Piece(s) 31 Day(s) 1001025240Flat 3 grain