1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Brick Stone Dresser

Brick Stone Dresser
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 759.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

An R-shaped grinding dresser suitable for maintenance and molding grindstones and rubber grindstones.

Part Number
HT4001
HT4002
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 759.00

BRICK STONE DRESSER 1 Piece(s) Same day

฿ 852.00

BRICK STONE DRESSER 1 Piece(s) 31 Day(s)

Loading...

  1. 1

Basic Information

Product Type Grinding stone dresser Overall Length(mm) 120 Height(mm) 20
Width(mm) 50 Particle Size(#) 60 Type RV mix
Number of contained in a box 1