1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Air Lightweight Grinder

Air Lightweight Grinder
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 11,667.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Compact and high rigid body makes a difference for heavy duty grinding.

Part Number
MAG-11
MAG-21
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipChuck inner diameter
(mm)
Number of load-free rotations
(rpm)
Overall Length
(mm)
Max Body Diameter φ
(mm)
Weight
(g)
Max Air Consumption
(Nm3/min)
Air Hose Size φ
(mm)
Note Number Contained In A Packet

฿ 12,484.00

AIR LIGHTWEIGHT GRINDER 1 Piece(s) Same day 330000141333100.256.3※Standard Accessory : NL-22PM Coupler Plug, 8 Hex Wrench (2)※Available Option Collet Siφze 3:. 175 mm (1/8”)1

฿ 11,667.00

AIR LIGHTWEIGHT GRINDER 1 Piece(s) Same day 622000152374600.479.5※Standard Accessory : NL-22PM Coupler Plug, 13 Hex Wrench (2)※Available Option Collet Siφze3 .:0 mm or φ 6.35 mm (1/4”)1

Loading...

  1. 1

Basic Information

Ventilation Direction Forward Throttle Type Roll Air Inlet Thread RC1/4
Number Contained In A Packet 1