1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Light Type Motor

Light Type Motor
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 22,000.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

An ideal motor for grinding job that requires small tip diameter and rotational speed such as precious metal polishing and fine deburring.

Part Number
UM12ASALE
UM13ASALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipNumber of load-free rotations
(min-¹)
Max. Torque Specifications Number Contained In A Packet

฿ 22,000.00

฿ 20,532.60

LIGHT TYPE MOTOR 1 Piece(s) 31 Day(s) 1000~200006.4Applicable head: UT01 / UT02 / UT11 / UT121

฿ 24,300.00

฿ 22,679.19

LIGHT TYPE MOTOR 1 Piece(s) 7 Day(s) 1000~350005.4Applicable head: UT01 / UT02 / UT111

Loading...

  1. 1

Basic Information

Product Type Related Item Overall Length(mm) 95 Outer Diameter(mm) 27.5
Mass(g) 120 Number Contained In A Packet 1