1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Angle Rotary Handpiece

Angle Rotary Handpiece
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 56,400.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • The image is representative for the model number MT215A.

Product Description

Please mount with dedicated tools for angle rotary handpiece such as soft rubber pads, then connect with UC903 (230V) controller.

Part Number
MT215ASALE
MT216ASALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipOverall Length
(mm)
Details Type Number Contained In A Packet

฿ 56,400.00

฿ 52,638.12

ANGLE ROTARY 1 Piece(s) 31 Day(s) 153Standard Type1

฿ 64,400.00

฿ 56,350.00

ANGLE ROTARY 1 Piece(s) 31 Day(s) 187.5Heavy Duty Type1

Loading...

  1. 1

Basic Information

Product Type Main Body Type Handpiece Number of load-free rotations(min-¹) 1000~15000
Attached collet(mm) 3 Outer Diameter(mm) 31.6 Max. Torque 8.8
Mass(g) 276 Accessory 2.34 mm collet (chuck) Cord Length(m) 1.5
Number Contained In A Packet 1