1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Slender Rotary Handpiece (High-speed Short Type)

SLENDER ROTARY

Slender Rotary Handpiece (High-speed Short Type)
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 45,200.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

- A high-speed type handpiece with a maximum rotational speed of 55,000 rpm.
- Please use with UC903 (230V) controller.

Part Number
MT052S SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipNumber Contained In A Packet

฿ 45,200.00

฿ 42,185.16

SLENDER ROTARY 1 Piece(s) 7 Day(s) 1

Loading...

  1. 1

Basic Information

Product Type Main Body Type Handpiece Number of load-free rotations(min-¹) 2000~55000
Attached collet(mm) 2.34 Overall Length(mm) 153 Outer Diameter(mm) 13
Details Type High-speed Short Type Max. Torque 3.6 Mass(g) 190
Accessory 3 mm collet (chuck) Cord Length(m) 1.5 Number Contained In A Packet 1

Please check the type/dimensions/specifications of the part MT052S in the Slender Rotary Handpiece (High-speed Short Type) series.