1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Electroplated Diamond File (Needle/Both Ends Type)

Electroplated Diamond File (Needle/Both Ends Type)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,459.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A high quality diamond electrodeposited special steel-made file, with excellent flexibility and rigidity. Ideal for finish grinding inside narrow grooves, corners and holes.

Part Number
HT-ND0560R
HT-ND0560S
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipOverall Length
(mm)
Blade Length
(mm)
Shape Thickness
(mm)
Number Contained In A Packet

฿ 1,459.00

ELECTROPLATEDDIAMONDFILEROUND 1 Piece(s) 31 Day(s) 5022-22Round-1

฿ 1,645.00

ELECTROPLATEDDIAMONFILESQUARE 1 Piece(s) 31 Day(s) 6027-27Square0.41

Loading...

  1. 1

Basic Information

Type Diamond Electrodeposition File Product Type Needle Type Particle Size(#) 600
Blade Width(mm) 0.5 Number Contained In A Packet 1