1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน ตุลาคม 2567 | Notice holiday in October 2024 > คลิก
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Electroplated Diamond File (Half Round)

Electroplated Diamond File (Half Round)
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 1,155.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

High protrusion of diamond abrasive grains, with outstanding sharpness. Can be used for deburring and shape modification of cemented carbide, ceramic, hardened steel and so on.

Part Number
HT561
HT562
HT563SALE
HT564
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipOverall Length
(mm)
Blade Length
(mm)
Blade Width
(mm)
Thickness
(mm)
Number Contained In A Packet

฿ 1,155.00

DIAMOND FILES HALF ROUND 1 Piece(s) 7 Day(s) 175404.81.61

฿ 1,202.00

DIAMOND FILES HALF ROUND 1 Piece(s) 31 Day(s) 175505.91.81

฿ 1,599.00

฿ 959.24

DIAMOND FILES HALF ROUND 1 Piece(s) Same day 175606.82.11

฿ 2,170.00

DIAMOND FILES HALF ROUND 1 Piece(s) 7 Day(s) 2007082.41

Loading...

  1. 1

Basic Information

Type Diamond Electrodeposition File Particle Size(#) 170 Shape Half Round
Number Contained In A Packet 1