1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Electroplated Diamond File (Square)

DIAMOND FILES SQUARE

Electroplated Diamond File (Square)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,505.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

High protrusion of diamond abrasive grains, with outstanding sharpness. Can be used for deburring and shape modification of cemented carbide, ceramic, hardened steel and so on.

Part Number
HT556
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipNumber Contained In A Packet

฿ 1,505.00

DIAMOND FILES SQUARE 1 Piece(s) 31 Day(s) 1

Loading...

  1. 1

Basic Information

Type Diamond Electrodeposition File Overall Length(mm) 180 Particle Size(#) 170
Blade Length(mm) 60 Blade Width(mm) 3 Shape Square
Thickness(mm) 3 Number Contained In A Packet 1

Please check the type/dimensions/specifications of the part HT556 in the Electroplated Diamond File (Square) series.