1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Hand Holder for Abrasive Stone Stick【2 Pieces Per Package】

Hand Holder for Abrasive Stone Stick
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 899.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

With stick grindstone firmly fixed, giving a stable operation and greatly reduce the user's burden.

Part Number
HT-G306
HT-G313
HT-G613
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipWidth
(mm)
Thickness
(mm)
Number Contained In A Packet

฿ 899.00

HANDHOLDERABRASIVESTONESTICK 1 Pack(s)

2 Pieces Per Package

31 Day(s) 632

฿ 899.00

HANDHOLDERABRASIVESTONESTICK 1 Pack(s)

2 Pieces Per Package

31 Day(s) 1332

฿ 899.00

HANDHOLDERABRASIVESTONESTICK 1 Pack(s)

2 Pieces Per Package

31 Day(s) 1362

Loading...

  1. 1

Basic Information

Product Type Holder Overall Length(mm) 146 Number Contained In A Packet 2