1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

High-speed Steel Drills Assortments【9 Pieces Per Package】

HSS DRILLS ASSORTMENTS

High-speed Steel Drills Assortments
You can add up to 6 items per a category to the compare list.

  • Economy
Part Number :
  • From :
    ฿ 4,235.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Tool set of high-speed steel twist drills shank φ2.34

Part Number
TS360M
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to Ship

฿ 4,235.00

HSS DRILLS ASSORTMENTS 1 Pack(s)

9 Pieces Per Package

31 Day(s) Set item TD201・TD202・TD204・TD206・TD207・TD208 TD209・TD210・TD211 (1 each / Total 9 pieces)

Loading...

  1. 1

Basic Information

work material Aluminum / Copper / Resin Tool Material Type High-speed steel Set item TD201・TD202・TD204・TD206・TD207・TD208 TD209・TD210・TD211 (1 each / Total 9 pieces)

Please check the type/dimensions/specifications of the part TS360M in the High-speed Steel Drills Assortments series.