(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A carbide drill dedicated for difficult-to-cut materials.
Ideal for drilling titanium, Inconel, flux, stainless steel, hardened steel and etc.
Tool Material Type | Carbide | Shank Type | straight shank |
---|
Please check the type/dimensions/specifications of the part TD501 in the Carbide Magnum Drill series.
Part Number |
---|
TD502 |
TD503 |
TD504 |
TD505 |
TD506 |
TD507 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Hole diameter (drill diameter) D (mm) | work material |
---|---|---|---|---|---|---|
฿ 2,217.00 | 1 Piece(s) | 7 Day(s) | 1.1 | Titanium[◯] / high hardness steel[◯] | ||
฿ 2,217.00 | 1 Piece(s) | 7 Day(s) | 1.2 | Titanium[◯] / high hardness steel[◯] | ||
฿ 2,217.00 | 1 Piece(s) | 7 Day(s) | 1.3 | Titanium[◯] / high hardness steel[◯] | ||
฿ 2,217.00 | 1 Piece(s) | 7 Day(s) | 1.4 | Titanium[◯] / high hardness steel[◯] | ||
฿ 2,217.00 | 1 Piece(s) | 7 Day(s) | 1.5 | Titanium[◯] / high hardness steel[◯] | ||
฿ 2,357.00 | 1 Piece(s) | 7 Day(s) | 1.6 | - |
How can we improve?
How can we improve?