1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Steel Twist Drill【5 Pieces Per Package】

Steel Twist Drill
You can add up to 6 items per a category to the compare list.

  • Economy
Part Number :
  • From :
    ฿ 852.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Made accurate drilling possible for wood, acrylic, plastics and etc.

Part Number
TD301
TD302
TD303
TD304
TD305
TD306
TD3065
TD307
TD3075
TD308
TD3085
TD309
TD3095
TD310
TD3105
TD311
TD312
TD313
TD314
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipHole diameter (drill diameter) D
(mm)
Groove Length L
(mm)

฿ 852.00

STEEL DRILLS 1 Pack(s)

5 Pieces Per Package

7 Day(s) 0.58

฿ 852.00

STEEL DRILLS 1 Pack(s)

5 Pieces Per Package

7 Day(s) 0.68

฿ 852.00

STEEL DRILLS 1 Pack(s)

5 Pieces Per Package

7 Day(s) 0.78

฿ 852.00

STEEL DRILLS 1 Pack(s)

5 Pieces Per Package

7 Day(s) 0.88

฿ 852.00

STEEL DRILLS 1 Pack(s)

5 Pieces Per Package

7 Day(s) 0.910

฿ 852.00

STEEL DRILLS 1 Pack(s)

5 Pieces Per Package

7 Day(s) 110

฿ 852.00

STEEL DRILLS 1 Pack(s)

5 Pieces Per Package

7 Day(s) 1.110

฿ 852.00

STEEL DRILLS 1 Pack(s)

5 Pieces Per Package

7 Day(s) 1.210

฿ 852.00

STEEL DRILLS 1 Pack(s)

5 Pieces Per Package

7 Day(s) 1.310

฿ 852.00

STEEL DRILLS 1 Pack(s)

5 Pieces Per Package

7 Day(s) 1.410

฿ 852.00

STEEL DRILLS 1 Pack(s)

5 Pieces Per Package

7 Day(s) 1.510

฿ 852.00

STEEL DRILLS 1 Pack(s)

5 Pieces Per Package

7 Day(s) 1.610

฿ 852.00

STEEL DRILLS 1 Pack(s)

5 Pieces Per Package

7 Day(s) 1.710

฿ 852.00

STEEL DRILLS 1 Pack(s)

5 Pieces Per Package

7 Day(s) 1.810

฿ 852.00

STEEL DRILLS 1 Pack(s)

5 Pieces Per Package

7 Day(s) 1.910

฿ 852.00

STEEL DRILLS 1 Pack(s)

5 Pieces Per Package

7 Day(s) 210

฿ 852.00

STEEL DRILLS 1 Pack(s)

5 Pieces Per Package

7 Day(s) 2.110

฿ 852.00

STEEL DRILLS 1 Pack(s)

5 Pieces Per Package

31 Day(s) 2.210

฿ 852.00

STEEL DRILLS 1 Pack(s)

5 Pieces Per Package

31 Day(s) 2.310

Loading...

  1. 1

Basic Information

work material Resin Tool Material Type High-speed steel Shaft Diameter(mm) 2.34