1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Carbide Twist Drill

Carbide Twist Drill
You can add up to 6 items per a category to the compare list.

  • Economy
Part Number :
  • From :
    ฿ 2,124.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A high quality carbide drill with high precision.
The cutting edge is designed for steel processing, giving a good cutting performance.
Ideal for drilling steel materials, molds and glass.

Part Number
TD101
TD102
TD103
TD104
TD105
TD106
TD107
TD108
TD109
TD110
TD111
TD112
TD113
TD114
TD115
TD116
TD117
TD118
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipHole diameter (drill diameter) D
(mm)
Groove Length L
(mm)

฿ 2,124.00

CARBIDE DRILLS 1 Piece(s) 31 Day(s) 0.35

฿ 2,124.00

CARBIDE DRILLS 1 Piece(s) 31 Day(s) 0.46

฿ 2,124.00

CARBIDE DRILLS 1 Piece(s) 31 Day(s) 0.56

฿ 2,124.00

CARBIDE DRILLS 1 Piece(s) 31 Day(s) 0.67

฿ 2,124.00

CARBIDE DRILLS 1 Piece(s) Same day 0.78

฿ 2,124.00

CARBIDE DRILLS 1 Piece(s) 31 Day(s) 0.88

฿ 2,124.00

CARBIDE DRILLS 1 Piece(s) 31 Day(s) 0.98

฿ 2,124.00

CARBIDE DRILLS 1 Piece(s) Same day 110

฿ 2,124.00

CARBIDE DRILLS 1 Piece(s) Same day 1.210

฿ 2,124.00

CARBIDE DRILLS 1 Piece(s) Same day 1.410

฿ 2,357.00

CARBIDE DRILLS 1 Piece(s) 31 Day(s) 1.622

฿ 2,357.00

CARBIDE DRILLS 1 Piece(s) 31 Day(s) 1.822

฿ 2,357.00

CARBIDE DRILLS 1 Piece(s) 31 Day(s) 222

฿ 2,357.00

CARBIDE DRILLS 1 Piece(s) 31 Day(s) 2.222

฿ 2,357.00

CARBIDE DRILLS 1 Piece(s) 31 Day(s) 2.422

฿ 2,357.00

CARBIDE DRILLS 1 Piece(s) 31 Day(s) 2.622

฿ 2,357.00

CARBIDE DRILLS 1 Piece(s) 31 Day(s) 2.825

฿ 2,357.00

CARBIDE DRILLS 1 Piece(s) 31 Day(s) 325

Loading...

  1. 1

Basic Information

work material general steel Tool Material Type Carbide Shaft Diameter(mm) 3