1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Wire Brush (Stainless Steel Wire/Steel Wire):RT550 series【1-2 Pieces Per Package】 (RT550-F1)

STEEL WIRE BRUSHES

Wire Brush (Stainless Steel Wire/Steel Wire):RT550 series (RT550-F1)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Suitable for removing the rust and deburring. Please use with Reciprocating Motor Handpiece Re35/55.

Part Number
RT550-F1
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipNumber Contained In A Packet

฿ 1,039.00

STEEL WIRE BRUSHES 1 Pack(s)

2 Pieces Per Package

31 Day(s) Steel Wire Brush × 2 pcs.

Loading...

  1. 1

Basic Information

Product Type Mounting adapter Overall Length(mm) 20 Type Steel wire, Wire diameter φ0.15 mm

Please check the type/dimensions/specifications of the part RT550-F1 in the Wire Brush (Stainless Steel Wire/Steel Wire):RT550 series series.

Products with similar specification

Part Number
RT550-FS
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipNumber Contained In A Packet

฿ 3,862.00

1 Piece(s) 31 Day(s) Holders RT500-H + Brush RT550-F1, 1 each