1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Wire Brush (Stainless Steel Wire/Steel Wire):RT540 series【1-2 Pieces Per Package】

Wire Brush (Stainless Steel Wire/Steel Wire):RT540 series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,085.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Suitable for removing the rust and deburring. Please use with Reciprocating Motor Handpiece Re35/55.

Part Number
RT540-S1
RT540-SS
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipNumber Contained In A Packet

฿ 1,085.00

STAINLESS STEEL WIRE BRUSHES 1 Pack(s)

2 Pieces Per Package

Same day Stainless Steel Wire Brush × 2 pcs.

฿ 3,862.00

STAINLESSSTEELWIREBRUSHHOLDER 1 Piece(s) Same day Holders RT500-H + Brush RT540-S1, 1 each

Loading...

  1. 1

Basic Information

Product Type Mounting adapter Overall Length(mm) 20 Type Stainless wire, Wire diameter φ0.15 mm