1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Horse Hair Brush【1-2 Pieces Per Package】

Horse Hair Brush
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,039.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Difficult to cause static electricity, and excellent in flexibility, elasticity and chemical resistance. Please use with Reciprocating Motor Handpiece Re35/55.

Part Number
RT530-B1
RT530-BS
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipNumber Contained In A Packet

฿ 1,039.00

HORSE HAIR BRUSHES 1 Pack(s)

2 Pieces Per Package

31 Day(s) Horse Hair Brush × 2 pcs.

฿ 3,862.00

HORSEHAIRBRUSHESHOLDERSSET 1 Piece(s) 31 Day(s) Holders RT500-H + Brush RT530-B1, 1 each

Loading...

  1. 1

Basic Information

Product Type Mounting adapter Overall Length(mm) 20 Type Horse Hair Brush