(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A strong grinding force with diamond electrodeposited wire type. Ideal for deburring hole inner and entrance.
Part Number |
---|
BM9011D |
BM9013D |
BM9015D |
BM9021D |
BM9023D |
BM9025D |
BM9031D |
BM9033D |
BM9035D |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Outer Diameter (mm) | Particle Size (#) | Type | Number Contained In A Packet |
---|---|---|---|---|---|---|---|---|---|
฿ 2,357.00 | DIAMOND WIRE LAPPING TOOL | 1 Piece(s) | 31 Day(s) | 4 | 180 | 4 pc Wire | 1 | ||
฿ 2,357.00 | DIAMOND WIRE LAPPING TOOL | 1 Piece(s) | 7 Day(s) | 4 | 320 | 4 pc Wire | 1 | ||
฿ 2,357.00 | DIAMOND WIRE LAPPING TOOL | 1 Piece(s) | 7 Day(s) | 4 | 500 | 4 pc Wire | 1 | ||
฿ 2,357.00 | DIAMOND WIRE LAPPING TOOL | 1 Piece(s) | 7 Day(s) | 4.5 | 180 | 6 pc Wire | 1 | ||
฿ 2,357.00 | DIAMOND WIRE LAPPING TOOL | 1 Piece(s) | 7 Day(s) | 4.5 | 320 | 6 pc Wire | 1 | ||
฿ 2,357.00 | DIAMOND WIRE LAPPING TOOL | 1 Piece(s) | 7 Day(s) | 4.5 | 500 | 6 pc Wire | 1 | ||
฿ 2,357.00 | DIAMOND WIRE LAPPING TOOL | 1 Piece(s) | 7 Day(s) | 5.5 | 180 | 12 pc Wire | 1 | ||
฿ 2,357.00 | DIAMOND WIRE LAPPING TOOL | 1 Piece(s) | 7 Day(s) | 5.5 | 320 | 12 pc Wire | 1 | ||
฿ 2,357.00 | DIAMOND WIRE LAPPING TOOL | 1 Piece(s) | 7 Day(s) | 5.5 | 500 | 12 pc Wire | 1 |
Loading...
Shaft Diameter(mm) | 3 | Brush Long(mm) | 30 | Shaft length(mm) | 70 |
---|---|---|---|---|---|
Max. Rotational Speed(rpm) | 10000 | Number Contained In A Packet | 1 |
How can we improve?
How can we improve?