1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Pointed Shape Brush (Brass Wire)【2 Pieces Per Package】

Pointed Shape Brush (Brass Wire)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 759.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Convenient for deburring welded corners and hole entrance.

Part Number
BM875
BM876
BM877
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipOuter Diameter
(mm)
Number Contained In A Packet

฿ 759.00

WIRE BRUSHES CONE BRASS 1 Pack(s)

2 Pieces Per Package

31 Day(s) 102

฿ 899.00

WIRE BRUSHES CONE BRASS 1 Pack(s)

2 Pieces Per Package

31 Day(s) 152

฿ 1,272.00

WIRE BRUSHES CONE BRASS 1 Pack(s)

2 Pieces Per Package

31 Day(s) 202

Loading...

  1. 1

Basic Information

Shaft Diameter(mm) 6 Wire diameter(mm) 0.3 Brush Long(mm) 25
Max. Rotational Speed(rpm) 3000 Number Contained In A Packet 2