1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Thistle Shaped Brush (Brass Wire)

Thistle Shaped Brush (Brass Wire)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 759.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

With the brush simultaneously hits both of the side and top, it effectively cleans inside and base of cylinder, grooves and corners.

Part Number
BM871
BM872
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipOuter Diameter
(mm)
Brush Long
(mm)
Number Contained In A Packet

฿ 759.00

WIRE BRUSHES SQUARE BRASS 1 Piece(s) 31 Day(s) 20151

฿ 852.00

WIRE BRUSHES SQUARE BRASS 1 Piece(s) 31 Day(s) 30251

Loading...

  1. 1

Basic Information

Shaft Diameter(mm) 6 Wire diameter(mm) 0.15 Max. Rotational Speed(rpm) 3000
Number Contained In A Packet 1