1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Bevel Shaped Brush (Stainless Steel Wire)【2 Pieces Per Package】

Bevel Shaped Brush (Stainless Steel Wire)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,412.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

It can also be used for dirt, rust and burr removal, paint peeling and oxide film removal after welding operation.

Part Number
BM581
BM582
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipOuter Diameter
(mm)
Number Contained In A Packet

฿ 1,412.00

WIREBRUSHBEVELSHAPEDSTAINLESS 1 Pack(s)

2 Pieces Per Package

7 Day(s) 252

฿ 1,412.00

WIREBRUSHBEVELSHAPEDSTAINLESS 1 Pack(s)

2 Pieces Per Package

7 Day(s) 302

Loading...

  1. 1

Basic Information

Shaft Diameter(mm) 3 Wire diameter(mm) 0.15 Brush Long(mm) 8
Max. Rotational Speed(rpm) 10000 Number Contained In A Packet 2