1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Cup Brush (Mexican Fiber)

BRISTLEBRUSHESCUPTAMPICOFIBER

Cup Brush (Mexican Fiber)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 805.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

With high flexibility, it is ideal for fine deburring, polish work and so on. It is also suitable for wet type cleaning.

Part Number
BM366
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipNumber Contained In A Packet

฿ 805.00

BRISTLEBRUSHESCUPTAMPICOFIBER 1 Piece(s) 7 Day(s) 1

Loading...

  1. 1

Basic Information

Shaft Diameter(mm) 3 Outer Diameter(mm) 16 Brush Long(mm) 9
Max. Rotational Speed(rpm) 3000 Number Contained In A Packet 1

Please check the type/dimensions/specifications of the part BM366 in the Cup Brush (Mexican Fiber) series.