1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Cup Brush (Horse Hair)【1-5 Pieces Per Package】

Cup Brush (Horse Hair)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 805.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A brush made of high quality horse hair with durability and firmness.

Part Number
BM361
BM362
BM363
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipOuter Diameter
(mm)
Brush Long
(mm)
Max. Rotational Speed
(rpm)
Number Contained In A Packet

฿ 1,132.00

BRISTLE BRUSHES CUP HORSE 1 Pack(s)

5 Pieces Per Package

Same day 148100005

฿ 805.00

BRISTLE BRUSHES CUP HORSE 1 Piece(s) 7 Day(s) 16980001

฿ 852.00

BRISTLE BRUSHES CUP HORSE 1 Piece(s) 7 Day(s) 251450001

Loading...

  1. 1

Basic Information

Shaft Diameter(mm) 3