(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A suitable shape for grinding the corner part.
Part Number |
---|
BM181 |
BM182 |
BM183 |
BM185 |
BM186 |
BM187 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Outer Diameter (mm) | Particle Size (#) | Number Contained In A Packet |
---|---|---|---|---|---|---|---|---|---|
฿ 1,505.00 | NYLONABRASIVEBRUSHESILICON | 1 Pack(s) | 2 Pieces Per Package | 7 Day(s) | 25 | 120 | 2 | ||
฿ 1,505.00 | NYLONABRASIVEBRUSHESILICON | 1 Pack(s) | 2 Pieces Per Package | 7 Day(s) | 25 | 320 | 2 | ||
฿ 1,505.00 | NYLONABRASIVEBRUSHESILICON | 1 Pack(s) | 2 Pieces Per Package | 7 Day(s) | 25 | 500 | 2 | ||
฿ 1,599.00 | NYLONABRASIVEBRUSHESILICON | 1 Pack(s) | 2 Pieces Per Package | 7 Day(s) | 30 | 120 | 2 | ||
฿ 1,599.00 | NYLONABRASIVEBRUSHESILICON | 1 Pack(s) | 2 Pieces Per Package | 7 Day(s) | 30 | 320 | 2 | ||
฿ 1,599.00 | NYLONABRASIVEBRUSHESILICON | 1 Pack(s) | 2 Pieces Per Package | 7 Day(s) | 30 | 500 | 2 |
Loading...
Shaft Diameter(mm) | 3 | Brush Long(mm) | 8 | Max. Rotational Speed(rpm) | 8000 |
---|---|---|---|---|---|
Number Contained In A Packet | 2 |
How can we improve?
How can we improve?