(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A structure in which a burr catches the edge of twisted steel triangle wire. Please use it for deburring hole entrance and intersections.
Part Number |
---|
BM1046C |
BM1046U |
BM2833R |
BM3233C |
BM3233R |
BM6236C |
BM6236J |
BM8246C |
BM8246U |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Shaft Diameter (mm) | Outer Diameter (mm) | Brush Long (mm) | Type | Number Contained In A Packet |
---|---|---|---|---|---|---|---|---|---|---|
฿ 1,505.00 | TWISTED WIRE LAPPING BRUSHES | 1 Piece(s) | 31 Day(s) | 6 | 10.2 | 40 | Cage type | 1 | ||
฿ 1,505.00 | TWISTED WIRE LAPPING BRUSHES | 1 Piece(s) | 31 Day(s) | 6 | 10.2 | 40 | Bottom and side type | 1 | ||
฿ 1,505.00 | TWISTED WIRE LAPPING BRUSHES | 1 Piece(s) | 7 Day(s) | 3 | 2.8 | 30 | Bottom and side type | 1 | ||
฿ 1,505.00 | TWISTED WIRE LAPPING BRUSHES | 1 Piece(s) | 7 Day(s) | 3 | 3.2 | 30 | Cage type | 1 | ||
฿ 1,505.00 | TWISTED WIRE LAPPING BRUSHES | 1 Piece(s) | 7 Day(s) | 3 | 3.2 | 30 | Bottom and side type | 1 | ||
฿ 1,505.00 | TWISTED WIRE LAPPING BRUSHES | 1 Piece(s) | 31 Day(s) | 6 | 6.2 | 30 | Cage type | 1 | ||
฿ 1,505.00 | TWISTED WIRE LAPPING BRUSHES | 1 Piece(s) | 31 Day(s) | 6 | 6.2 | 30 | Bottom and side type | 1 | ||
฿ 1,505.00 | TWISTED WIRE LAPPING BRUSHES | 1 Piece(s) | 31 Day(s) | 6 | 8.2 | 40 | Cage type | 1 | ||
฿ 1,505.00 | TWISTED WIRE LAPPING BRUSHES | 1 Piece(s) | 31 Day(s) | 6 | 8.2 | 40 | Bottom and side type | 1 |
Loading...
Shaft length(mm) | 100 | Max. Rotational Speed(rpm) | 5000 | Number Contained In A Packet | 1 |
---|
How can we improve?
How can we improve?