(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A polishing type rubber grinding stone with excellent cost-performance.
Part Number |
---|
AR-P041T |
AR-P061T |
AR-P081T |
AR-P0412 |
AR-P0422 |
AR-P0432 |
AR-P0450 |
AR-P0612 |
AR-P0622 |
AR-P0632 |
AR-P0650 |
AR-P0812 |
AR-P0822 |
AR-P0832 |
AR-P0850 |
AR-P1012 |
AR-P101T |
AR-P1022 |
AR-P1032 |
AR-P1050 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Particle Size (#) | Grindstone section external diameter (mm) | Grindstone section length (mm) | Number Contained In A Packet |
---|---|---|---|---|---|---|---|---|---|---|
฿ 929.00 | ABRASIVE RUBBER POLISHING | 1 Pack(s) | 10 Pieces Per Package | 7 Day(s) | 1000 | 4 | 13 | 10 | ||
฿ 949.00 | ABRASIVE RUBBER POLISHING | 1 Pack(s) | 10 Pieces Per Package | 7 Day(s) | 1000 | 6 | 17 | 10 | ||
฿ 1,115.00 | ABRASIVE RUBBER POLISHING | 1 Pack(s) | 10 Pieces Per Package | 7 Day(s) | 1000 | 8 | 20 | 10 | ||
฿ 772.00 | ABRASIVE RUBBER POLISHING | 1 Pack(s) | 10 Pieces Per Package | 7 Day(s) | 120 | 4 | 13 | 10 | ||
฿ 772.00 | ABRASIVE RUBBER POLISHING | 1 Pack(s) | 10 Pieces Per Package | 7 Day(s) | 220 | 4 | 13 | 10 | ||
฿ 824.00 | ABRASIVE RUBBER POLISHING | 1 Pack(s) | 10 Pieces Per Package | 7 Day(s) | 320 | 4 | 13 | 10 | ||
฿ 875.00 | ABRASIVE RUBBER POLISHING | 1 Pack(s) | 10 Pieces Per Package | 7 Day(s) | 500 | 4 | 13 | 10 | ||
฿ 792.00 | ABRASIVE RUBBER POLISHING | 1 Pack(s) | 10 Pieces Per Package | 7 Day(s) | 120 | 6 | 17 | 10 | ||
฿ 792.00 | ABRASIVE RUBBER POLISHING | 1 Pack(s) | 10 Pieces Per Package | 7 Day(s) | 220 | 6 | 17 | 10 | ||
฿ 845.00 | ABRASIVE RUBBER POLISHING | 1 Pack(s) | 10 Pieces Per Package | 7 Day(s) | 320 | 6 | 17 | 10 | ||
฿ 897.00 | ABRASIVE RUBBER POLISHING | 1 Pack(s) | 10 Pieces Per Package | 7 Day(s) | 500 | 6 | 17 | 10 | ||
฿ 959.00 | ABRASIVE RUBBER POLISHING | 1 Pack(s) | 10 Pieces Per Package | 7 Day(s) | 120 | 8 | 20 | 10 | ||
฿ 959.00 | ABRASIVE RUBBER POLISHING | 1 Pack(s) | 10 Pieces Per Package | Same day | 220 | 8 | 20 | 10 | ||
฿ 1,012.00 | ABRASIVE RUBBER POLISHING | 1 Pack(s) | 10 Pieces Per Package | 7 Day(s) | 320 | 8 | 20 | 10 | ||
฿ 1,064.00 | ABRASIVE RUBBER POLISHING | 1 Pack(s) | 10 Pieces Per Package | 7 Day(s) | 500 | 8 | 20 | 10 | ||
฿ 1,022.00 | ABRASIVE RUBBER POLISHING | 1 Pack(s) | 10 Pieces Per Package | 7 Day(s) | 120 | 10 | 20 | 10 | ||
฿ 1,179.00 | ABRASIVE RUBBER POLISHING | 1 Pack(s) | 10 Pieces Per Package | 7 Day(s) | 1000 | 10 | 20 | 10 | ||
฿ 1,022.00 | ABRASIVE RUBBER POLISHING | 1 Pack(s) | 10 Pieces Per Package | 7 Day(s) | 220 | 10 | 20 | 10 | ||
฿ 1,074.00 | ABRASIVE RUBBER POLISHING | 1 Pack(s) | 10 Pieces Per Package | 7 Day(s) | 320 | 10 | 20 | 10 | ||
฿ 1,125.00 | ABRASIVE RUBBER POLISHING | 1 Pack(s) | 10 Pieces Per Package | 7 Day(s) | 500 | 10 | 20 | 10 |
Loading...
Type | Rubber Grindstone | Shaft Diameter(mm) | 3 | Max. Rotational Speed(rpm) | 30000 |
---|---|---|---|---|---|
Type | Cylindrical type | Number Contained In A Packet | 10 |
How can we improve?
How can we improve?