(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Very flexible grinding stone. Few surface scratches and uniform finishing can be acquired.
Part Number |
---|
AR111 |
AR112 |
AR113 |
AR114 |
AR116 |
AR117 |
AR131 |
AR132 |
AR133 |
AR141 |
AR142 |
AR143 |
AR151 |
AR152 |
AR153 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Particle Size (#) | Grindstone section external diameter (mm) | Grindstone section length (mm) | Type | Number Contained In A Packet |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 945.00 | ABRASIVE RUBBER POINTS | 1 Pack(s) | 5 Pieces Per Package | 7 Day(s) | 120 | 5 | 16 | Cylindrical round tip type | 5 | ||
฿ 945.00 | ABRASIVE RUBBER POINTS | 1 Pack(s) | 5 Pieces Per Package | 7 Day(s) | 180 | 5 | 16 | Cylindrical round tip type | 5 | ||
฿ 945.00 | ABRASIVE RUBBER POINTS | 1 Pack(s) | 5 Pieces Per Package | 7 Day(s) | 220 | 5 | 16 | Cylindrical round tip type | 5 | ||
฿ 1,132.00 | ABRASIVE RUBBER POINTS | 1 Pack(s) | 5 Pieces Per Package | 7 Day(s) | 320 | 5 | 16 | Cylindrical round tip type | 5 | ||
฿ 1,225.00 | ABRASIVE RUBBER POINTS | 1 Pack(s) | 5 Pieces Per Package | 7 Day(s) | 800 | 5 | 16 | Cylindrical round tip type | 5 | ||
฿ 1,225.00 | ABRASIVE RUBBER POINTS | 1 Pack(s) | 5 Pieces Per Package | 7 Day(s) | 1000 | 5 | 16 | Cylindrical round tip type | 5 | ||
฿ 759.00 | ABRASIVE RUBBER POINTS | 1 Pack(s) | 5 Pieces Per Package | 7 Day(s) | 140 | 4.3 | 12 | Shell taper type | 5 | ||
฿ 759.00 | ABRASIVE RUBBER POINTS | 1 Pack(s) | 5 Pieces Per Package | 7 Day(s) | 325 | 4.3 | 12 | Shell taper type | 5 | ||
฿ 759.00 | ABRASIVE RUBBER POINTS | 1 Pack(s) | 5 Pieces Per Package | 7 Day(s) | 1200 | 4.3 | 12 | Shell taper type | 5 | ||
฿ 759.00 | ABRASIVE RUBBER POINTS | 1 Pack(s) | 5 Pieces Per Package | 7 Day(s) | 140 | 5 | 16 | Shell type | 5 | ||
฿ 759.00 | ABRASIVE RUBBER POINTS | 1 Pack(s) | 5 Pieces Per Package | 7 Day(s) | 325 | 5 | 16 | Shell type | 5 | ||
฿ 759.00 | ABRASIVE RUBBER POINTS | 1 Pack(s) | 5 Pieces Per Package | 7 Day(s) | 1200 | 5 | 16 | Shell type | 5 | ||
฿ 805.00 | ABRASIVE RUBBER POINTS | 1 Pack(s) | 5 Pieces Per Package | 7 Day(s) | 140 | 14.5 | 2.3 | Flat type | 5 | ||
฿ 805.00 | ABRASIVE RUBBER POINTS | 1 Pack(s) | 5 Pieces Per Package | 7 Day(s) | 325 | 14.5 | 2.3 | Flat type | 5 | ||
฿ 805.00 | ABRASIVE RUBBER POINTS | 1 Pack(s) | 5 Pieces Per Package | 7 Day(s) | 1200 | 14.5 | 2.3 | Flat type | 5 |
Loading...
Type | Rubber Grindstone | Shaft Diameter(mm) | 2.34 | Max. Rotational Speed(rpm) | 30000 |
---|---|---|---|---|---|
Number Contained In A Packet | 5 |
How can we improve?
How can we improve?