(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Excellent in grinding performance and durability. Suitable for rough finishing.
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Particle Size (#) | Grindstone section external diameter (mm) | Grindstone section length (mm) | Max. Rotational Speed (rpm) | Type | Number Contained In A Packet |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 712.00 | SUPERABRSIVERUBERPOINGRINDING | 1 Pack(s) | 5 Pieces Per Package | 7 Day(s) | 80 | 8 | 20 | 30000 | Shell type | 5 | ||
฿ 712.00 | SUPERABRSIVERUBERPOINGRINDING | 1 Pack(s) | 5 Pieces Per Package | 7 Day(s) | 120 | 8 | 20 | 30000 | Shell type | 5 | ||
฿ 712.00 | SUPERABRSIVERUBERPOINGRINDING | 1 Pack(s) | 5 Pieces Per Package | 7 Day(s) | 220 | 8 | 20 | 30000 | Shell type | 5 | ||
฿ 712.00 | SUPERABRSIVERUBERPOINGRINDING | 1 Pack(s) | 5 Pieces Per Package | 7 Day(s) | 80 | 8 | 8 | 35000 | Spherical type | 5 | ||
฿ 712.00 | SUPERABRSIVERUBERPOINGRINDING | 1 Pack(s) | 5 Pieces Per Package | 7 Day(s) | 120 | 8 | 8 | 35000 | Spherical type | 5 | ||
฿ 712.00 | SUPERABRSIVERUBERPOINGRINDING | 1 Pack(s) | 5 Pieces Per Package | 7 Day(s) | 220 | 8 | 8 | 35000 | Spherical type | 5 | ||
฿ 619.00 | SUPERABRSIVERUBERPOINGRINDING | 1 Pack(s) | 5 Pieces Per Package | Same day | 80 | 4 | 13 | 40000 | Cylindrical type | 5 | ||
฿ 619.00 | SUPERABRSIVERUBERPOINGRINDING | 1 Pack(s) | 5 Pieces Per Package | 7 Day(s) | 120 | 4 | 13 | 40000 | Cylindrical type | 5 | ||
฿ 619.00 | SUPERABRSIVERUBERPOINGRINDING | 1 Pack(s) | 5 Pieces Per Package | Same day | 220 | 4 | 13 | 40000 | Cylindrical type | 5 | ||
฿ 619.00 | SUPERABRSIVERUBERPOINGRINDING | 1 Pack(s) | 5 Pieces Per Package | Same day | 80 | 6 | 15 | 30000 | Cylindrical type | 5 | ||
฿ 619.00 | SUPERABRSIVERUBERPOINGRINDING | 1 Pack(s) | 5 Pieces Per Package | Same day | 120 | 6 | 15 | 30000 | Cylindrical type | 5 | ||
฿ 619.00 | SUPERABRSIVERUBERPOINGRINDING | 1 Pack(s) | 5 Pieces Per Package | 7 Day(s) | 220 | 6 | 15 | 30000 | Cylindrical type | 5 | ||
฿ 665.00 | SUPERABRSIVERUBERPOINGRINDING | 1 Pack(s) | 5 Pieces Per Package | 7 Day(s) | 80 | 8 | 20 | 30000 | Cylindrical type | 5 | ||
฿ 665.00 | SUPERABRSIVERUBERPOINGRINDING | 1 Pack(s) | 5 Pieces Per Package | Same day | 120 | 8 | 20 | 30000 | Cylindrical type | 5 | ||
฿ 665.00 | SUPERABRSIVERUBERPOINGRINDING | 1 Pack(s) | 5 Pieces Per Package | Same day | 220 | 8 | 20 | 30000 | Cylindrical type | 5 | ||
฿ 712.00 | SUPERABRSIVERUBERPOINGRINDING | 1 Pack(s) | 5 Pieces Per Package | 7 Day(s) | 80 | 10 | 20 | 25000 | Shell type | 5 | ||
฿ 712.00 | SUPERABRSIVERUBERPOINGRINDING | 1 Pack(s) | 5 Pieces Per Package | 7 Day(s) | 120 | 10 | 20 | 25000 | Shell type | 5 | ||
฿ 712.00 | SUPERABRSIVERUBERPOINGRINDING | 1 Pack(s) | 5 Pieces Per Package | 7 Day(s) | 220 | 10 | 20 | 25000 | Shell type | 5 | ||
฿ 759.00 | SUPERABRSIVERUBERPOINGRINDING | 1 Pack(s) | 5 Pieces Per Package | 7 Day(s) | 80 | 10 | 10 | 30000 | Spherical type | 5 | ||
฿ 759.00 | SUPERABRSIVERUBERPOINGRINDING | 1 Pack(s) | 5 Pieces Per Package | Same day | 120 | 10 | 10 | 30000 | Spherical type | 5 | ||
฿ 759.00 | SUPERABRSIVERUBERPOINGRINDING | 1 Pack(s) | 5 Pieces Per Package | 7 Day(s) | 220 | 10 | 10 | 30000 | Spherical type | 5 | ||
฿ 759.00 | SUPERABRSIVERUBERPOINGRINDING | 1 Pack(s) | 5 Pieces Per Package | 7 Day(s) | 220 | 12 | 20 | 20000 | Shell type | 5 | ||
฿ 759.00 | SUPERABRSIVERUBERPOINGRINDING | 1 Pack(s) | 5 Pieces Per Package | 7 Day(s) | 80 | 12 | 20 | 20000 | Shell type | 5 | ||
฿ 759.00 | SUPERABRSIVERUBERPOINGRINDING | 1 Pack(s) | 5 Pieces Per Package | 7 Day(s) | 120 | 12 | 20 | 20000 | Shell type | 5 | ||
฿ 805.00 | SUPERABRSIVERUBERPOINGRINDING | 1 Pack(s) | 5 Pieces Per Package | 7 Day(s) | 80 | 12 | 12 | 25000 | Spherical type | 5 | ||
฿ 805.00 | SUPERABRSIVERUBERPOINGRINDING | 1 Pack(s) | 5 Pieces Per Package | Same day | 120 | 12 | 12 | 25000 | Spherical type | 5 | ||
฿ 805.00 | SUPERABRSIVERUBERPOINGRINDING | 1 Pack(s) | 5 Pieces Per Package | 7 Day(s) | 220 | 12 | 12 | 25000 | Spherical type | 5 | ||
฿ 665.00 | SUPERABRSIVERUBERPOINGRINDING | 1 Pack(s) | 5 Pieces Per Package | 7 Day(s) | 80 | 10 | 20 | 25000 | Cylindrical type | 5 | ||
฿ 665.00 | SUPERABRSIVERUBERPOINGRINDING | 1 Pack(s) | 5 Pieces Per Package | Same day | 120 | 10 | 20 | 25000 | Cylindrical type | 5 | ||
฿ 665.00 | SUPERABRSIVERUBERPOINGRINDING | 1 Pack(s) | 5 Pieces Per Package | Same day | 220 | 10 | 20 | 25000 | Cylindrical type | 5 | ||
฿ 712.00 | SUPERABRSIVERUBERPOINGRINDING | 1 Pack(s) | 5 Pieces Per Package | 7 Day(s) | 80 | 12 | 20 | 20000 | Cylindrical type | 5 | ||
฿ 712.00 | SUPERABRSIVERUBERPOINGRINDING | 1 Pack(s) | 5 Pieces Per Package | 7 Day(s) | 120 | 12 | 20 | 20000 | Cylindrical type | 5 |
Loading...
Type | Rubber Grindstone | Shaft Diameter(mm) | 3 | Number Contained In A Packet | 5 |
---|
How can we improve?
How can we improve?