1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Flannel Wheel

Flannel Wheel
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 502.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

An abrasive wheel for buff grinders. Plug in a bamboo shoot-shaped mandrel to use.

Part Number
FB713
FB723
FB728
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipOuter Diameter
(mm)
Width
(mm)
Type Number Contained In A Packet

฿ 665.00

FLANNEL WHEEL 1 Piece(s) 31 Day(s) 10030-1

฿ 502.00

FLANNEL WHEEL 1 Piece(s) 31 Day(s) 8018Pleated Type1

฿ 735.00

FLANNEL WHEEL 1 Piece(s) 31 Day(s) 10030Pleated Type1

Loading...

  1. 1

Basic Information

Application Polishing Material Flannel Max. Rotational Speed(rpm) 1400
Number Contained In A Packet 1