1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Cotton Wheel

Cotton Wheel
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 712.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

An abrasive wheel for buff grinders. Plug in a bamboo shoot-shaped mandrel to use.

Part Number
FB712
FB722
FB727
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipOuter Diameter
(mm)
Width
(mm)
Type Number Contained In A Packet

฿ 712.00

COTTON WHEEL 1 Piece(s) 31 Day(s) 1008-1

฿ 829.00

COTTON WHEEL 1 Piece(s) 31 Day(s) 8015Pleated Type1

฿ 1,039.00

COTTON WHEEL 1 Piece(s) 31 Day(s) 10020Pleated Type1

Loading...

  1. 1

Basic Information

Application Polishing Material Cotton Max. Rotational Speed(rpm) 1400
Number Contained In A Packet 1