1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Green Felt Wheel (Chromium Oxide Permeated)【5 Pieces Per Package】

Green Felt Wheel (Chromium Oxide Permeated)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 712.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Felt Wheel containing abrasive grains. Please use with Mandrel M1.7 Screw Type.

Part Number
FB651
FB652
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipOuter Diameter
(mm)
Number Contained In A Packet

฿ 712.00

GREEN FELT WHEEL 1 Pack(s)

5 Pieces Per Package

7 Day(s) 155

฿ 712.00

GREEN FELT WHEEL 1 Pack(s)

5 Pieces Per Package

7 Day(s) 205

Loading...

  1. 1

Basic Information

Application Polishing Material Felt Width(mm) 3
Screw Hole Diameter(mm) 1.8 Max. Rotational Speed(rpm) 15000 Number Contained In A Packet 5