1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Felt Wheel (Standard Type)【5 Pieces Per Package】

Felt Wheel (Standard Type)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 852.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Please use FB641~FB643 with Mandrel M3 Screw Type. Please use FB645 with Mandrel M6 Screw Type.

Part Number
FB641
FB642
FB643
FB645
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipOuter Diameter
(mm)
Width
(mm)
Screw Hole Diameter
(mm)
Number Contained In A Packet

฿ 852.00

FELT WHEEL 1 Pack(s)

5 Pieces Per Package

31 Day(s) 25835

฿ 1,132.00

FELT WHEEL 1 Pack(s)

5 Pieces Per Package

31 Day(s) 301035

฿ 1,272.00

FELT WHEEL 1 Pack(s)

5 Pieces Per Package

31 Day(s) 401035

฿ 2,544.00

FELT WHEEL 1 Pack(s)

5 Pieces Per Package

31 Day(s) 501065

Loading...

  1. 1

Basic Information

Application Polishing Material Felt Type Standard type
Max. Rotational Speed(rpm) 15000 Number Contained In A Packet 5