(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Please use with Mandrel M1.7 Screw Type.
Part Number |
---|
FB601 |
FB606 |
FB607 |
FB611 |
FB612 |
FB613 |
FB614 |
FB621 |
FB622 |
FB623 |
FB624 |
FB632 |
FB633 |
FB634 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Outer Diameter (mm) | Width (mm) | Number Contained In A Packet |
---|---|---|---|---|---|---|---|---|---|
฿ 525.00 | FELT WHEEL | 1 Pack(s) | 10 Pieces Per Package | 7 Day(s) | 12.5 | 3 | 10 | ||
฿ 572.00 | FELT WHEEL | 1 Pack(s) | 10 Pieces Per Package | 7 Day(s) | 15 | 3 | 10 | ||
฿ 619.00 | FELT WHEEL | 1 Pack(s) | 10 Pieces Per Package | 7 Day(s) | 15 | 5 | 10 | ||
฿ 852.00 | FELT WHEEL | 1 Pack(s) | 10 Pieces Per Package | 7 Day(s) | 20 | 2 | 10 | ||
฿ 852.00 | FELT WHEEL | 1 Pack(s) | 10 Pieces Per Package | 7 Day(s) | 20 | 3 | 10 | ||
฿ 1,039.00 | FELT WHEEL | 1 Pack(s) | 10 Pieces Per Package | 7 Day(s) | 20 | 4 | 10 | ||
฿ 1,039.00 | FELT WHEEL | 1 Pack(s) | 10 Pieces Per Package | 7 Day(s) | 20 | 5 | 10 | ||
฿ 945.00 | FELT WHEEL | 1 Pack(s) | 10 Pieces Per Package | 7 Day(s) | 25 | 2 | 10 | ||
฿ 945.00 | FELT WHEEL | 1 Pack(s) | 10 Pieces Per Package | 31 Day(s) | 25 | 3 | 10 | ||
฿ 1,039.00 | FELT WHEEL | 1 Pack(s) | 10 Pieces Per Package | 7 Day(s) | 25 | 4 | 10 | ||
฿ 1,132.00 | FELT WHEEL | 1 Pack(s) | 10 Pieces Per Package | 7 Day(s) | 25 | 5 | 10 | ||
฿ 1,319.00 | FELT WHEEL | 1 Pack(s) | 10 Pieces Per Package | 7 Day(s) | 30 | 3 | 10 | ||
฿ 1,412.00 | FELT WHEEL | 1 Pack(s) | 10 Pieces Per Package | 7 Day(s) | 30 | 4 | 10 | ||
฿ 1,505.00 | FELT WHEEL | 1 Pack(s) | 10 Pieces Per Package | 7 Day(s) | 30 | 5 | 10 |
Loading...
Application | Polishing | Material | Felt | Screw Hole Diameter(mm) | 1.8 |
---|---|---|---|---|---|
Type | Soft type | Max. Rotational Speed(rpm) | 15000 | Number Contained In A Packet | 10 |
How can we improve?
How can we improve?