1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Felt Wheel (Lens Edge/Knife Edge)【5 Pieces Per Package】

Felt Wheel (Lens Edge/Knife Edge)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 805.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Please use with Mandrel M1.7 Screw Type.

Part Number
FB553
FB561
FB562
FB566
FB567
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipOuter Diameter
(mm)
Width
(mm)
Type Number Contained In A Packet

฿ 945.00

LENS EDGE FELT WHEELS 1 Pack(s)

5 Pieces Per Package

7 Day(s) 215Oval shape5

฿ 805.00

KNIFE EDGE FELT WHEEL SOFT 1 Pack(s)

5 Pieces Per Package

7 Day(s) 205Oval shape5

฿ 1,132.00

KNIFE EDGE FELT WHEEL SOFT 1 Pack(s)

5 Pieces Per Package

7 Day(s) 306Oval shape5

฿ 805.00

KNIFE EDGE FELT WHEEL HARD 1 Pack(s)

5 Pieces Per Package

7 Day(s) 205Abacus shape5

฿ 1,132.00

KNIFE EDGE FELT WHEEL HARD 1 Pack(s)

5 Pieces Per Package

7 Day(s) 306Abacus shape5

Loading...

  1. 1

Basic Information

Application Polishing Material Felt Screw Hole Diameter(mm) 1.8
Max. Rotational Speed(rpm) 15000 Number Contained In A Packet 5