1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Polyurethane Fabric Polisher【5 Pieces Per Package】

Polyurethane Fabric Polisher
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 945.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Buffer for polyurethane products. Ideal for polishing operation with abrasive.

Part Number
FB456
FB476
FB486
FB487
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipOuter Diameter
(mm)
Width
(mm)
Type Number Contained In A Packet

฿ 1,179.00

POLYURETHANE FABRIC POLISHER 1 Pack(s)

5 Pieces Per Package

7 Day(s) 2586 sheets type5

฿ 1,039.00

POLYURETHANE FABRIC POLISHER 1 Pack(s)

5 Pieces Per Package

7 Day(s) 2583 sheets type5

฿ 945.00

POLYURETHANE FABRIC POLISHER 1 Pack(s)

5 Pieces Per Package

7 Day(s) 2521 sheet type5

฿ 992.00

POLYURETHANE FABRIC POLISHER 1 Pack(s)

5 Pieces Per Package

7 Day(s) 3021 sheet type5

Loading...

  1. 1

Basic Information

Application Polishing Type Flap with shaft Material Buff
Shaft Diameter(mm) 3 Max. Rotational Speed(rpm) 10000 Number Contained In A Packet 5