1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Yellow Felt Bob (Aluminium Oxide Permeated)【3 Pieces Per Package】 (FB312)

YELLOW FELT BOBS SOFT

Yellow Felt Bob (Aluminium Oxide Permeated) (FB312)
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

With abrasive impregnated, it is ready for polishing. Wet polishing is possible for both water and oil-based abrasive liquid.

Part Number
FB312
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipOuter Diameter
(mm)
Width
(mm)
Type Number Contained In A Packet

฿ 759.00

YELLOW FELT BOBS SOFT 1 Pack(s)

3 Pieces Per Package

7 Day(s) 1015Cylindrical round tip3

Loading...

  1. 1

Basic Information

Application Polishing Type Flap with shaft Material Felt
Shaft Diameter(mm) 3 Max. Rotational Speed(rpm) 5000 Number Contained In A Packet 3