1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Green Felt Bob (Chromium Oxide Permeated)【3 Pieces Per Package】

Green Felt Bob (Chromium Oxide Permeated)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 759.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

With abrasive impregnated, it is ready for polishing. Wet polishing is possible for both water and oil-based abrasive liquid.

Part Number
FB301
FB302
FB303
FB304
FB321
FB323
FB324
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipOuter Diameter
(mm)
Width
(mm)
Type Number Contained In A Packet

฿ 759.00

GREEN FELT BOBS SOFT 1 Pack(s)

3 Pieces Per Package

7 Day(s) 610Cylindrical round tip3

฿ 759.00

GREEN FELT BOBS SOFT 1 Pack(s)

3 Pieces Per Package

7 Day(s) 1015Cylindrical round tip3

฿ 899.00

GREEN FELT BOBS SOFT 1 Pack(s)

3 Pieces Per Package

7 Day(s) 1320Cylindrical round tip3

฿ 1,039.00

GREEN FELT BOBS SOFT 1 Pack(s)

3 Pieces Per Package

7 Day(s) 1525Cylindrical round tip3

฿ 759.00

GREEN FELT BOBS SOFT 1 Pack(s)

3 Pieces Per Package

Same day 615Cylinder Type3

฿ 899.00

GREEN FELT BOBS SOFT 1 Pack(s)

3 Pieces Per Package

7 Day(s) 1320Cylinder Type3

฿ 1,039.00

GREEN FELT BOBS SOFT 1 Pack(s)

3 Pieces Per Package

7 Day(s) 1520Cylinder Type3

Loading...

  1. 1

Basic Information

Application Polishing Type Flap with shaft Material Felt
Shaft Diameter(mm) 3 Max. Rotational Speed(rpm) 5000 Number Contained In A Packet 3