1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Felt bob (Alumina Abrasive #10000 Permeated)【5 Pieces Per Package】

Felt bob (Alumina Abrasive #10000 Permeated)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 852.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

With abrasive impregnated, it is ready for polishing. Wet polishing is possible for both water and oil-based abrasive liquid.

Part Number
FB243W
FB244W
FB246W
FB248W
FB249W
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipOuter Diameter
(mm)
Width
(mm)
Max. Rotational Speed
(rpm)
Number Contained In A Packet

฿ 852.00

FELT BOBS WA 1 Pack(s)

5 Pieces Per Package

7 Day(s) 615300005

฿ 852.00

FELT BOBS WA 1 Pack(s)

5 Pieces Per Package

7 Day(s) 815250005

฿ 899.00

FELT BOBS WA 1 Pack(s)

5 Pieces Per Package

7 Day(s) 1020250005

฿ 1,039.00

FELT BOBS WA 1 Pack(s)

5 Pieces Per Package

7 Day(s) 1320200005

฿ 1,225.00

FELT BOBS WA 1 Pack(s)

5 Pieces Per Package

7 Day(s) 1520200005

Loading...

  1. 1

Basic Information

Application Polishing Type Flap with shaft Material Felt
Shaft Diameter(mm) 3 Type Alumina Abrasive #10000 Permeated Number Contained In A Packet 5